IESNA:LM-63-2002
[TEST]P952052
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-735-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20953
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2295.4 2507.1 2737.4 2981.9 3193.6 3370.9 3505.4 3584 3596.9 3558.3
3518.3 3515.4 3539.7 3592.6 3717 4027.4 4798.3 5955.3 6986.5 7778.8
8388 8963 9482.1 9969.8 10297.3 9825.4 7953.3 5563.4 3847.2 2587.2
1091.2 346.1 164.5 71.5 22.9 0 0
2295.4 2511.4 2754.5 2990.5 3203.6 3381 3524 3602.6 3614.1 3579.8
3535.4 3534 3552.6 3606.9 3734.2 3977.3 4640.9 5769.4 6919.2 7740.2
8373.7 9011.6 9499.3 9977 10330.2 10025.6 8292.2 5921 4031.7 2683
1161.3 376.1 191.6 84.4 30 0 0
2295.4 2508.5 2744.5 2971.9 3175 3343.8 3473.9 3555.4 3564 3534
3501.1 3495.4 3515.4 3569.7 3691.3 3918.7 4457.9 5474.7 6618.9 7508.5
8166.4 8858.6 9515 10117.1 10626.3 10772.1 9605.1 7474.1 5042.8 3275.1
1516 597.8 336.1 185.9 85.8 28.6 0
2295.4 2491.4 2710.2 2927.6 3110.7 3266.5 3391 3455.3 3476.8 3463.9
3439.6 3436.7 3453.9 3479.6 3551.1 3695.6 3941.6 4507.9 5474.7 6584.6
7571.4 8488.1 9423.5 10304.5 11146.9 11804.7 12249.5 12285.3 11515.8 9136
5134.4 1837.8 738 394.7 181.6 41.5 0
2295.4 2462.8 2655.9 2854.6 3027.7 3175 3292.3 3370.9 3406.7 3415.3
3413.8 3422.4 3446.7 3469.6 3515.4 3619.8 3802.9 4078.9 4595.2 5467.6
6607.5 7824.5 9048.8 10323.1 11374.3 12366.8 13340.8 14429.1 15277.2 14653.7
11593.1 6385.8 2512.8 1124.1 474.8 48.6 0
2295.4 2447 2617.2 2788.9 2946.2 3090.6 3207.9 3299.4 3349.5 3385.2
3411 3452.5 3515.4 3565.4 3612.6 3687 3845.8 4100.3 4489.3 4965.6
5667.8 6587.4 7634.3 8758.4 9918.3 11204.1 12640 14326.2 16648.8 18028.9
16494.3 12398.3 6743.3 2405.6 597.8 34.3 0
2295.4 2438.5 2605.8 2778.8 2931.9 3076.3 3200.8 3290.9 3345.2 3379.5
3415.3 3456.8 3516.8 3569.7 3625.5 3708.5 3862.9 4113.2 4505.1 5009.9
5683.6 6584.6 7607.2 8708.4 9891.2 11191.2 12658.6 14433.4 16645.9 17946
16269.8 12160.9 6710.4 2454.2 590.7 38.6 0
2295.4 2409.9 2547.2 2697.3 2841.8 2981.9 3107.8 3213.6 3289.4 3348.1
3409.6 3483.9 3565.4 3634.1 3701.3 3797.1 3951.6 4190.4 4545.1 5028.5
5643.5 6395.8 7298.2 8338 9513.6 10836.5 12281 13841.3 15757.8 17222.3
15220 9505 4312 1467.4 349 30 0
2295.4 2391.3 2494.2 2612.9 2741.7 2871.8 3000.5 3113.5 3216.5 3306.6
3401 3491.1 3576.9 3652.7 3738.5 3862.9 4041.7 4317.7 4732.5 5298.8
6048.2 6942.1 7979 9111.7 10264.4 11477.2 12722.9 14045.8 15361.6 15805
14043 9412 4048.9 1214.2 489.1 135.9 0
2295.4 2358.4 2432.7 2518.6 2625.8 2743.1 2857.5 2976.2 3084.9 3195
3306.6 3408.1 3493.9 3585.5 3682.7 3798.6 3978.8 4267.7 4713.9 5364.6
6211.3 7188.1 8233.6 9293.3 10348.8 11408.6 12499.8 13545.3 14021.5 13113.4
10325.9 5180.1 1398.7 530.6 288.9 80.1 0
2295.4 2324 2361.2 2421.3 2501.4 2588.6 2693 2794.6 2904.7 3007.7
3127.8 3243.7 3358.1 3478.2 3602.6 3751.4 3955.9 4273.4 4751.1 5464.7
6401.5 7512.8 8585.4 9509.3 10308.8 11065.3 11680.3 11826.2 11082.5 9054.5
5649.2 2065.2 414.8 127.3 44.3 15.7 0
2295.4 2306.9 2322.6 2368.4 2434.2 2507.1 2594.4 2684.5 2781.7 2886.1
2997.7 3112.1 3237.9 3366.7 3509.7 3681.3 3905.8 4236.2 4699.6 5334.6
6185.5 7172.4 8077.7 8641.2 8900 8947.2 8755.6 8149.2 7037.9 5396.1
3176.4 1081.2 246 70.1 20 8.6 0
2295.4 2284 2285.4 2309.7 2354.1 2408.4 2474.2 2544.3 2614.4 2680.2
2753.1 2820.3 2899 2974.8 3057.7 3157.8 3305.2 3536.8 3903 4436.4
5121.5 5816.6 6295.7 6362.9 5979.6 5267.4 4249.1 2983.4 1700.5 778
333.2 125.9 47.2 18.6 8.6 1.4 0
2295.4 2244 2213.9 2196.8 2182.5 2156.7 2112.4 2042.3 1949.3 1839.2
1713.4 1580.4 1447.3 1328.6 1237.1 1169.9 1121.3 1102.7 1198.5 1420.2
1666.2 1867.8 1856.4 1530.3 1072.6 715.1 494.8 344.7 230.3 143
90.1 57.2 28.6 11.4 2.9 0 0
2295.4 2206.8 2138.1 2052.3 1929.3 1776.3 1596.1 1394.4 1179.9 969.7
816.6 736.5 719.4 726.5 750.8 772.3 789.5 790.9 772.3 733.7
690.8 647.9 602.1 552.1 486.3 404.7 316.1 227.4 170.2 124.4
80.1 47.2 18.6 7.2 2.9 0 0
2295.4 2173.9 2050.9 1886.4 1660.4 1413 1154.2 925.3 793.8 749.4
726.5 706.5 690.8 675 666.5 660.7 653.6 637.9 603.5 553.5
503.4 453.4 404.7 349 293.2 244.6 208.8 177.3 140.2 95.8
48.6 24.3 11.4 4.3 0 0 0
2295.4 2141 1967.9 1704.8 1413 1117 883.9 795.2 769.4 748
726.5 705.1 683.6 662.2 630.7 595 553.5 504.9 451.9 400.5
351.8 308.9 274.6 247.4 221.7 197.4 171.6 135.9 93 62.9
41.5 22.9 10 4.3 0 0 0
2295.4 2121 1885 1577.5 1231.4 939.6 820.9 796.6 773.7 749.4
729.4 705.1 679.3 647.9 607.8 557.8 503.4 447.6 389 331.8
284.6 254.6 233.1 213.1 191.6 170.2 145.9 115.8 91.5 72.9
52.9 34.3 11.4 1.4 0 0 0
2295.4 2092.4 1804.9 1440.2 1082.6 871 823.8 800.9 778 753.7
732.3 709.4 682.2 645 595 542 477.7 413.3 343.2 293.2
260.3 240.3 224.5 207.4 188.8 165.9 137.3 113 94.4 74.4
54.3 34.3 10 0 0 0 0
2295.4 2089.5 1779.1 1387.3 1025.4 862.4 832.4 808.1 783.7 760.9
738 712.2 685.1 645 596.4 532 459.1 386.1 326.1 280.3
251.7 233.1 216 197.4 175.9 148.7 118.7 98.7 80.1 61.5
41.5 22.9 5.7 0 0 0 0
2295.4 2089.5 1760.6 1358.7 1001.1 862.4 838.1 813.8 786.6 760.9
738 713.7 686.5 650.7 605 542 464.8 387.6 321.8 273.2
244.6 227.4 210.2 190.2 165.9 131.6 101.5 84.4 68.6 51.5
32.9 12.9 1.4 0 0 0 0
2295.4 2096.7 1769.1 1363 1001.1 862.4 838.1 813.8 788 763.7
739.4 715.1 689.3 655 609.3 539.2 461.9 381.9 316.1 268.9
243.1 226 207.4 188.8 163 123 95.8 80.1 62.9 45.8
28.6 10 0 0 0 0 0
